User Area

Light Rail

Light telescopic linear guides with full or partial extraction

Light Rail product line includes full or partial extension lightweight telescopic guides.

  • Optional locking mechanism for open or closed positions
  • Various designs, maximum stroke 1,100mm
  • Telescopic extraction up to 105% of the closed slide length

The Light Rail product family includes lightweight telescopic rails to be used in environments allowing only reduced weight components. Smooth and quiet operation is ensured even with heavy loads. Elastic shock absorption avoids permanent distortion. The self-cleaning raceways mounted on the Light Rail telescopic rails ensure safe operation and less frequent maintenance.

Main fields of application for Light Rail extractable telescopic rails:

  • Food & Beverage
  • Building & Furniture
Reference Family
Product LFX
Profile Typology Bended
Hardened raceways
Self-alignment ++
Slider Balls
Maximum load capacity per slider [N] C 0rad 350
C 0ax 50
Max. dynamic load capacity [N] C 100
Max. stroke [mm] 576
Max rail length [mm] 550
Max. extension speed [m/s] 0.5
Rigidity (Deflection) +
Operating temperature -30°C/+100°C
Locking NO
Snap NO
Damping NO
* The maximum value is defined depending on the application.
  • Guide extension speed (depending on application):
    • Extension distance 100 - 500 mm: max. 0.5 m/s ( 19.69 in/s )
    • Extension distance 600 mm: max. 0.4 m/s ( 15.75 in/s )
    • Extension distance 700 mm: max. 0.3 m/s ( 11.81 in/s )
  • LFS 58 SC series with automatic retraction
  • Temperature range: +10 °C to +40 °C (+50 °F to +104 °F)
  • Temporary storage and transport temperature: -20 °C to max. +80 °C (-4 °F to +176 °F)
  • All systems are lubricated for life
  • Rail material: hot-dipped zinc-plated steel
  • Ball cage material: zinc-plated steel or plastic
  • Ball material: hardened carbon steel

Do you have a question about Light Rail?

We would be happy to help.

    the processing of my personal information

    * Mandatory fields