Countries
User Area

New telescopic rails: DSS, DE and LTH now available in a silent version

DSS, DS and LTH telescopic rails are now available with stainless steel end stoppers and resin bumpers for quieter extraction and greater resistance at stroke end.

A new version of telescopic rails DSS, DS and LTH is available: the “S” version. Compared to the standard models that make up the rest of Rollon's range, this product integrates stainless steel end stoppers with bumpers in a special resin.

 The combination of these two elements reduces the end-stroke impact, which makes the rail quieter and even more resistant when it is completely extracted, also with very heavy loads. This part was conceived to improve rail functionality and user experience.

The S-versions of the DSS, DE and LTH rails have the same dimensional and construction characteristics of their typologies, except for a slightly reduced stroke in the DE and LTH models. 

More details about S version full extraction telescopic rails

- DSS S (Telescopic Rail Family) is made up of two rails, one fixed and one movable, and an intermediate S-shaped element with a high moment of inertia and high rigidity. This ensures a high load capacity and a reduced deflection even when the rail is fully extracted.
It is available in a single size of 43 mm.

- DE S (Telescopic Rail Family) consists of two guide rails, united to form a double-T profile, and two sliders. The fixed slider is anchored to the supporting structure and the mobile slider is anchored to the device to be moved. The square structure is compact, and allows high load capacity and reduced deflection, especially with radial loads. Available in three sizes: 28, 35, and 43 mm.

- LTH S (Opti Rail Family) is made up of two rails, one fixed and one movable, and an intermediate element with a double-T profile with a high moment of inertia and high rigidity. It has high load capacity and reduced deflection even when the rail is fully extracted. Available in sizes of 30 and 45 mm.

These products are the result of Rollon's continuous drive for innovation. We are always ready to make solutions to fit our customers' needs.

The leaflet of the new “S” versions of Rollon telescopic rails is available for DOWNLOAD.