Countries
User Area

Plus System

High performance linear units with steel re-enforced driving belt transmissions

The PLUS SYSTEM series of linear actuators consists of highly protected linear units featuring a self-sustaining anodized aluminum structure and a steel re-enforced driving belt. This is a line of exceptionally sturdy and high performance actuators in terms of load, moment control, speed and acceleration.

  • High load capacity
  • High speed
  • Low wear and tear
  • Low friction
  • Low noise
  • Low maintenance

Corrosion resistant version
All Plus System series of linear actuators are available with stainless steel elements, for applications in harsh environments and/or subject to frequent washes.

The Plus System linear units are made by using extruded anodized Anricorodal 6060 and 6082 aluminum, which houses bearings, linear rails, nuts and bolts and components made of low carbon SS AISI 303 and 404C steel, preventing or delaying corrosion caused by humidity experienced in the environments where the linear units are used.

Special no-deposit surface treatments, combined with a lubrication system using food grade organic vegetable oils, allow the linear actuators to be used in highly sensitive and crucial applications, such as in the food and pharmaceutical industries, where product contamination is prohibited.

  • Internal stainless steel elements
  • Extruded anodized Anticorodal 6060 and 6082 aluminum
  • Very low carbon SS AISI 303 and 404C steel linear rails, nuts and bolts and components
  • Lubricated with organic food grade vegetable oils

The PLUS SYSTEM series consists of 3 distinct products with different features: ELM, ROBOT, SC.

PLUS SYSTEM - ELM
This is Rollon's highly versatile, premier line of completely enclosed belt drive linear actuators.

The ELM linear units are available in four sizes from 50mm to 110 mm. They have a self-supporting structure with a robust profile of extruded and anodized aluminum. The thrust force is transmitted by a steel reinforced, polyurethane belt drive. The moving carriage is precisely guided and supported by a linear guide system or optional cam roller system.

A polyurethane sealing strip ensures complete protection of the belt drive and linear guide system against dust, dirt, chips, liquids and other contaminants. It avoids the fragility of other sealing systems such as stainless steel strips.

The components used for linear motion, lubricant reservoir, caged ball bearing blocks and double-lip seals; promote a "maintenance-free" system. The pulleys, bearings and drive shafts are among the most robust in the industry. ELM is the best product for applications in very aggressive working environments that also require high speed duty cycles and position repeatability.

PLUS SYSTEM – ROBOT
The ROBOT series is particularly well-suited for heavy load applications where significant carriage pitch, yaw or roll moments are applied; or for the linear conveyance of SCARA-type articulated arm robots on a transfer or factory automation line. As a robust, high load choice, the ROBOT Series is the linear actuator for the most demanding applications.

Available in four sizes from 100mm to 220 mm, the ROBOT series linear units have a rigid structure made by a heavy rectangular cross-section of extruded and anodized aluminum. The thrust force is transmitted by a steel reinforced polyurethane belt drive. The carriage is running on two parallel linear guides with four self-lubricated "maintenance-free" caged ball bearing blocks, positioned to support the carriage and all incident loads and moments. Multiple independent or idler style carriages are available to further enhance load or moment carrying capacity.

A polyurethane sealing strip ensures complete protection of the driving belt against dirt, chips, liquids and other contaminants.

The ROBOT series is the clear choice for heavy, high-speed, fluctuating load and moment applications in aggressive environments where repeatable, maintenance-free industrial automation is required.

PLUS SYSTEM – SC
The SC series linear units are specifically designed for vertical motion in gantry applications, or in those applications where the aluminum profile must move while the carriage remains fixed.

Available in three sizes of 65mm, 130mm and 160 mm, the SC linear actuator has a self-supporting structure made by a profile (square profile for SC 65) of extruded and anodized aluminum.

The SC is a very stiff vertical system, guaranteed by the use of two parallel linear guides and four "maintenance-free" caged ball bearing blocks and a very wide belt drive.

The SC Series has been designed for heavy loads and high cycle applications. It is specifically designed and configured to be compatible and assembled with the ROBOT Series actuators without the need for adaptor plates.

Main fields of application for Plus System linear units:

  • Automation
  • Production and assembly lines
  • Packaging
  • Food & Beverage
Reference Family
Product ELM
Section Balls
Rollers
Driving Toothed belt
Screw
Rack and pinion
Anticorrosion
Protection
Size 50-65-80-110
Max. load capacity per carriage [N] Fx 4410
Fy 79000
Fz 79000
Max. static moment per carriage [Nm] Mx 1300
My 7110
Mz 7110
Maximum speed [m/s] 5
Maximum acceleration [m/s2] 50
Repeatability accuracy [mm] ± 0.05
Ma. Travel or stroke (per system) [mm] 6000*
The information shown must be verified for the specific application.
For a complete view of technical data, please consult our catalogs on www.rollon.com.
* Longer stroke is available for jointed version.
Reference Family
Product ROBOT
Section Balls
Rollers
Driving Toothed belt
Screw
Rack and pinion
Anticorrosion
Protection
Size 100-130-160-220
Max. load capacity per carriage [N] Fx 9190
Fy 158000
Fz 158000
Max. static moment per carriage [Nm] Mx 13590
My 18090
Mz 18090
Maximum speed [m/s] 5
Maximum acceleration [m/s2] 50
Repeatability accuracy [mm] ± 0.05
Ma. Travel or stroke (per system) [mm] 6000*
The information shown must be verified for the specific application.
For a complete view of technical data, please consult our catalogs on www.rollon.com.
* Longer stroke is available for jointed version.
Reference Family
Product SC
Section Balls
Rollers
Driving Toothed belt
Screw
Rack and pinion
Anticorrosion
Protection
Size 65-130-160
Max. load capacity per carriage [N] Fx 6170
Fy 86800
Fz 86800
Max. static moment per carriage [Nm] Mx 6770
My 17600
Mz 17600
Maximum speed [m/s] 5
Maximum acceleration [m/s2] 50
Repeatability accuracy [mm] ± 0.05
Ma. Travel or stroke (per system) [mm] 2500
The information shown must be verified for the specific application.
For a complete view of technical data, please consult our catalogs on www.rollon.com.
* Longer stroke is available for jointed version.
  • Available sizes for linear actuators:
    • ELM 50-65-80-110
    • ROBOT 100-130-160-220
    • SC 65-130-160
  • Surface-anodized extruded 6060 aluminum profile with size tolerances compliant with UNI 3879 standards
  • Max. running speed: 5 m/s
  • Max. acceleration: 50 m/s2
  • Repeat accuracy: 0,,05 mm
  • Maximum useful stroke length: 6,000mm (ELM and ROBOT can provide longer strokes for jointed versions)

Do you have a question about Plus System?

We would be happy to help.

    the processing of my personal information

    * Mandatory fields