High Dynamics
• Speed up to 5 m/s
• Acceleration up to 50 m/s²
Vertical solutions
Linear actuators for vertical movements:
• Fixed carriage and movable profile
• Omega belt system
Different guiding systems
Linear actuators available with roller bearings
or recirculating ball guides motion systems.
Telescopic solution
Telescopic axes designed for several applications
that need to move in limited spaces.
See technical details and
select your belt driven linear actuator.
E-Smart System
Compact linear actuator with a simplified design. Top-selling serie for its speed of implementation.
305080100
R-Smart System
Linear actuator with a simplified design. Top-selling series for its speed of implementation.
120160220
S-Smart System
Vertical linear actuator with omega system or movable profile and a fixed carriage/motor.
506580
Plus System ELM
Compact and protected linear actuator for polluted environments.
506580110
Plus System ELM CR
Most protected, compact linear actuator of the range for humid environment.
506580110
Plus System ROBOT
Rigid, protected and "self-supported" linear unit.
100130160220
Plus System ROBOT CR
Rigid, protcted and self-supporting anti-corrosion linear actuator.
100130160220
Clean Room ONE
Compact linear actuator with vacuum system designed for clean room applications.
506580110
Speedy Rail SAB
Self-supported axis with polyamide-coated rollers. Speed up to 15 m/s.
60120180250
ECO Series
Compact linear unit for dirt environment. Stroke up to 12 m.
6080100
TLS System
Telescopic axes designed for several applications that need to move in limited spaces.
100
Business Line
Self-supporting linear actuator with hardened raceway and anodised aluminium profile.
6580110
Uniline A
"Cost saving" linear actuator with speed and acceleration up to 7 m/s and 15 m/s².
405575
Uniline C
"Cost effective" linear actuator with speed and acceleration up to 5 m/s and 15 m/s².
5575
Uniline E
"Cost effective" linear actuator with speed and acceleration up to 5 m/s and 15 m/s².
5575
Uniline ED
"Cost effective" linear actuator with speed and acceleration up to 5 m/s and 15 m/s².
75
Modline MCH
Compact linear unit with stroke up to 10 m.
6580105
Modline MCR
Linear unit for a dirt environment. Stroke up to 10 m.
6580105
Modline TCR
Linear unit for medium load application. Stroke up to 11 m.
140170200220230280360
Modline ZCH
Rigid linear unit with movable profile and fixed carriage/motor.
6090100170220
Solutions by Industries
- All
- Industrial Machines
- Railway
- Packaging and Logistics
- Aerospace
- Building and Furniture
- Special Vehicles
- Medical