Available Versions
Download Catalogue
Download 3D Models
Ask Rollon

Hegra Rail

Extracting heavy loads

Steel, aluminum and stainless steel Telescopic guides available for partial, full and overextended applications.

Extremely sturdy profiles can extract heavy loads with minimum deflection up to 200% of the length of the guide in closed position.

Select your Hegra Rail

 

Safety options

Telescopic Rail guides feature a full range of:
• locking systems
• damping systems
low deflection

Low deflection

Extremely sturdy profiles can extract heavy loads with minimum
deflection [up to 200% of the length of
the guide in closed position.]
Hegra Rail
Hegra Rail

Lightweight construction

Several series of Hegra Rail telescopic guides are
available in aluminum, for a light weight.
high loads

High load capacity

Up to 2.000 Kg. per pair of guides
Hegra Rail
Overextraction up to 200%

Overextraction up to 200%

Wide range of anticorrosion surface treatments

Anticorrosion

Find out the technical details and
select your Hegra Rail.

Hegra Rail HTT-X

Very rigid ball slide with partial extension. Numerous optional accessories
304050

Hegra Rail HTT

Very rigid, cost effective, ball slide with partial extension. Numerous optional accessories
304050

Hegra Rail HVC-X

Very compact full extension ball slide. Section and fixing according to market standard
58

Hegra Rail HVC

Compact ball slide with full extension. Section/fixing according to market standard
45505875

Hegra Rail H1C

Cost effective ball slide with super-extension up to 150%. Very compact in thickness
75

Hegra Rail H1T-X

Stainless steel super-extension ball slide up to 200%. Payload & Stroke up to 420 Kg & 3 m
6080100150

Hegra Rail H1T

Super-extension ball slide up to 200%. Payload & stroke up to 700 Kg & 3 m
6080100150

Hegra Rail LTH

Rigid and full extension ball slide for heavy load
3045

Hegra Rail HGT-X

Rigid and full extension ball slide. Load capacity up to 1200 Kg
6080100120150200240

Hegra Rail HGT

Rigid and full extension ball slide. Up to 2000 Kg/pair
6080100120150200240

Hegra Rail LTF

Full extension miniature ball slide
44

Hegra Rail LTH-S

Rigid and full extension ball slide for heavy load
3045

Where’s your challenge?

  • All
  • Industrial Machines
  • Railway
  • Packaging and Logistics
  • Aerospace
  • Building and Furniture
  • Special Vehicles
  • Medical

Ask Rollon

Our Experts can solve your challenges

Select your country

Ask Rollon

Our Experts can solve your challenges