Countries
User Area

Application Data Collection

Application data

  • Useful Stroke (including safety overtravel): S [mm or in]
  • Location of load P center of gravity form centerline of slider direction X: LxP [mm or in]
  • Location of load P center of gravity form centerline of slider direction Y: LyP [mm or in]
  • Location of load P center of gravity form centerline of slider direction Z: LzP [mm or in]
  • Additional forces direction: (+/-): Fx(Fy, Fz) [N or lbf]
  • Additional forces direction X: (+/-): LxFx(Fy, Fz) [N or lbf]
  • Additional forces direction Y: (+/-): LyFx(Fy, Fz) [N or lbf]
  • Additional forces direction Z: (+/-): LzFx(Fy, Fz) [N or lbf]
  • Max. Velocity, v [m/s or in/s]
  • Max. Acceleration, a [m/s2 or in/s2]
  • Position accuracy, ΔS, [mm or in]
  • Position Repeatability, (+/-), ΔR, [mm or in]
  • Travel accuracy - straightness, (+/-), [mm or in]
  • Travel accuracy - flatness, (+/-), [mm or in]
  • Required life, Lh or L10, [hours, years or km]
  • Duty Cycle: Duration (i.e. 24/7), [cycles per second, minutes, hours]
  • Quantity
  • Part Number (please include the part number you think you need, this helps with the preliminary selection)

** Please put the same measurements on drawing that are in the form.

You must be registered to send application data. Please log in or register.