slogan Rollon
logo Rollon

COMPACT RAIL

 

Roller slider system
with radial ball bearing rollers

 

COMPACT RAIL features inductively hardened rails. This system is recommended for high processing speeds, long service life specifications, and noiseless running.

  • Three rail types, T, K and U profiles, with fixed or loose bearings (T+U or K+U), compensate for production tolerances, e.g. for machine housing
  • Compact dimensions thanks to internal raceways
  • Two slider types, N-series with aluminium diecast bodies, C-series with steel bodies
  • Lifetime lubrication
  • Insensitive to dirt
  • Suitable for processing speeds up to 9 m/s
  • Sizes 18, 28, 43, 63mm rail widths
  • Adjustable preload

Rugged linear guides with an innovative self adjustment Compact Rail is the product family of roller sliders with guide rails made of cold-drawn roller bearing steel. The raceways are on the interior of C-profile and thus are protected from contamination. Fixed bearing rail, floating bearing rail and compensation rail enable combinations for all application cases where compensation must be made for deviations in parallelism in one or two planes. Preload in the sliders can also be adjusted to suit applications.

Preferred areas of application of rugged linear guides:

  • Machine tools
  • Packaging machines
  • Printing industry
  • Handling, automation, robots, manipulators
  • Medical technology
  • Transport and logistics
  • Lumber and paper industry
  • Special machines
compact Rail esploso

- Learn more -

 

PDF Download COMPACT RAIL catalog (pdf)

CAD Download COMPACT RAIL CAD 3D/2D files

CATALOG NAVIGATOR View COMPACT RAIL in Catalog Navigator

 

 

rollon logo Corporation

Linear motion components

Rugged linear guides | Telescopic linear bearing | Belt driven linear actuator | Linear guides | Compact linear bearings | Rolled steel guide rails | Curvilinear rails | Drawer slides full and partial extensions | Linear guides with recirculating balls