slogan Rollon
logo Rollon

CURVILINE

 

Curvilinear rails with constant and variable radius versions

 

Two different versions with constant or variable radius for applications such as curved machine housings, door systems in trains or boats, customised packaging units.

  • Two rail widths 16 and 23mm

  • Zinc plated rails and sliders as per ISO 2081

  • Strokes over 3,000mm

  • Straight and curved paths in one rail

  • Sliders with four rollers, arranged in pairs, maintain the preload over the whole length of the rail

  • Parts as per drawing, customised for each application

Curvilinear rails for constant and variable radii Curviline is the product family of non-linear rails. Guides are available with constant or variable radii in two widths, made custom for each application. It is possible to have a variable radius or uniform radius as well as a straight rail. Sliders have four rollers arranged in pairs and maintain the preload over the entire rail length.

Preferred areas of application of curvilinear rails:

  • Train interior doors
  • Shipbuilding (interior doors)
  • Special extensions
  • Packaging machines
  • Food industry
Curviline  esploso

- Learn more -

 

PDF Download CURVILINE catalog (pdf)

CAD Download CURVILINE CAD 3D/2D files

 

rollon logo Corporation

Linear motion components

Rugged linear guides | Telescopic linear bearing | Belt driven linear actuator | Linear guides | Compact linear bearings | Rolled steel guide rails | Curvilinear rails | Drawer slides full and partial extensions | Linear guides with recirculating balls