slogan Rollon
logo Rollon

EASY RAIL

 

Strong and easy ball linear bearings

 

The system consisting of a rail, one or more sliders and one or more ball cages is particularly easy to install, as well as being economical and reliable. Different rail lengths within each size range support a wide range of different geometric combinations.

  • Five size ranges: 22, 28, 35, 43 and 63mm rail widths

  • Internally lying, inductively hardened raceways

  • High basic load rating

  • No problems with shocks and vibrations even in 24/7 applications

  • Standard rail lengths up to 1,970mm available depending on installation sizes, different lengths upon request

  • Compact, versatile linear bearings. Easy Rail is the product family of compact linear bearings for high load capacities with longer service life. They are equipped with one or more sliders per rail. If several sliders are used, these can move independently of each other in their own ball cages or synchronized in a common ball cage. Slider lengths and strokes can be variably selected. All Easy Rail guides are especially easy to install.

    Preferred areas of application of compact linear bearings:

    • Railcars
    • Automotive technology
    • Packaging machines
    • Medical technology
    • Logistique
    • Machine tools
    • Special machines
Curviline  esploso

- Learn more -

 

PDF Download Download SNK43 catalog (pdf)


PDF Download EASY RAIL catalog (pdf)


CAD Download EASY RAIL CAD 3D/2D files


CATALOG NAVIGATOR View EASY RAIL in Catalog Navigator

 

rollon logo Corporation

Linear motion components

Rugged linear guides | Telescopic linear bearing | Belt driven linear actuator | Linear guides | Compact linear bearings | Rolled steel guide rails | Curvilinear rails | Drawer slides full and partial extensions | Linear guides with recirculating balls