slogan Rollon
logo Rollon

TELESCOPIC RAIL

 

Telescopic linear bearings
for highest loads

 

Telescopic rails with optimal running properties thanks to inductively hardened raceways.
Very minor bending even under maximum load in fully extended position.

  • Six series (DS, DE, DBN, DMS, ASN, LTF)
  • Torsionally rigid intermediate elements with S-shaped, double-T, or squared sections
  • Over-extended, full or partial telescopic stroke extensions
  • In DMS63 series the supported load can reach 2,000kg per pair.
  • Extremely low deflection and smoothness of movement even in 24/7 high load applications
  • Some series can be locked in closed position
  • Special versions and strokes upon request
  • Smooth-running telescopic linear bearing drawer slides with low deflection under heavy loads. Telescopic Rail is the product family of full and partial extensions. They consist of seven series with various cross-sections. The rigid intermediate elements are designed in S shape, as double-T or square. All series offer high loading with minimum deflection and also zero-clearance, smooth running at maximum load. The mounting holes are made in standard gauge.

    Preferred areas of application of telescopic linear bearing:

    • Railcars
    • Automotive technology
    • Beverage industry
    • Packaging machines
    • Logistics
    • Machine tools
    • Special machines
X Rail sploso

- Learn more -

 

PDF Download DSC43 catalog (pdf)


PDF Download TELESCOPIC RAIL catalog (pdf)


CAD Download TELESCOPIC RAIL CAD 3D/2D files


CATALOG NAVIGATOR View TELESCOPIC RAIL in Catalog Navigator

 

 

rollon logo Corporation

Linear motion components

Rugged linear guides | Telescopic linear bearing | Belt driven linear actuator | Linear guides | Compact linear bearings | Rolled steel guide rails | Curvilinear rails | Drawer slides full and partial extensions | Linear guides with recirculating balls