slogan Rollon
logo Rollon

UNILINE

 

Compact linear actuators with belt drive

 

Uniline is a family of ready-to-install linear actuators. It is based on the COMPACT RAIL roller slider system with an aluminum profile. It is driven by a steel-reinforced polyurethane belt. Uniline is completely sealed off with longitudinal seals and brushes at the feed-in and feed-out of the belt.

  • Motor connected with a solid or hollow shaft

  • Strokes up to more than 3,000mm

  • Available sizes from 40x51.5mm to 100x122.5mm

  • Versions available with longer or multiple sliders

  • Belt driven linear actuator featuring Rollon's compact rail linear guidance system. Uniline is the product family of ready-to-install linear actuators. They consist of interior placed Compact Rail roller sliders and steel reinforced toothed belts in a rigid aluminum profile. With this arrangement the actuator is protected in the best possible way from dirt and damage. The guide rails can be arranged in various combinations depending on the application. The use of one or more sliders and the combination of several rails increase the number of options.

    Preferred areas of application of belt driven linear actuator:

    • Handling, Automation
    • Multi-axis portals
    • Packaging machines
    • Cutting machines
    • Sliding panels
    • Painting lines
    • Welding robots
    • Special machines
UNILINE Esploso

- Learn more -

 

PDF Download UNILINE catalog (pdf)

CAD Download UNILINE CAD 3D/2D files

CATALOG NAVIGATOR View UNILINE in Catalog Navigator

 

rollon logo Corporation

Linear motion components

Rugged linear guides | Telescopic linear bearing | Belt driven linear actuator | Linear guides | Compact linear bearings | Rolled steel guide rails | Curvilinear rails | Drawer slides full and partial extensions | Linear guides with recirculating balls