slogan Rollon
logo Rollon

X-RAIL

 

Linear roller bearings in stainless or zinc-plated steel

 

The stainless steel X-RAIL system is corrosion-resistant and insensitive to scratches and shocks. The rollers are lubricated for life.

  • Three rail width sizes: 20mm, 30mm and 45mm

  • Standard rail lengths up to 3,120mm; different lengths upon request

  • Low coefficient of friction

  • Combination of T and U rails for self-aligning bearing applications

  • Easily adjustable slider preload

  • Polymer based wipers available for added roller bearing protection (stainless steel version)

  • High temperature resistance up to 120°C/250°F

X Rail esploso

PDF Download X-RAIL catalog (pdf)


CAD Download X-RAIL CAD 3D/2D files

 

rollon logo Corporation

Linear Solutions