slogan Rollon
logo Rollon

ECO Series

 

Actuatorline

 

This is Rollon's value-based solution to the problem of Belt driven linear actuators. By reducing the number of components and employing lean production methods, the ECO series is a high performance actuator with an attractive price.

There are three basic sizes with aluminum extrusion square cross sections of 60mm, 80mm and 100mm. The carriage is capable of supporting high loads due to the linear guide system installed in the extrusion. Either a recirculating ball linear guide system or a cam roller guide system are available.
The drive force is achieved through a steel reinforced industrial timing Belt driven. The impact of contamination can be minimized by the design and the protection afforded to the bearings by the Belt driven system and the robust extrusion. Rollon uses over-sized end bearings on the pulleys and drive shafts to prevent problems associated with misalignment, fatigue and high duty cycle use.

PDF Download ECO Series catalog (pdf)


CAD Download ECO Series CAD 3D/2D files


 

rollon logoCorporation

Linear Solutions