slogan Rollon
logo Rollon

LIGHT Series

 

Actuatorline

 

The LIGHT Series has been designed for maximum simplicity and the highest possible thrust and load capacities while still maintaining high quality components and manufacturing standards.

The LIGHT Series is of an open frame design with exposed linear guides mounted on a rigid, lighter section extruded aluminum base structure. Power transmission is obtained by means of steel reinforced polyurethane Belt drivens ensuring high repeatability and good thrust load capacity.

The Light series is an economical choice where the duty cycle is not as severe and the working environment is relatively contaminant-free.

PDF Download LIGHT Series catalog (pdf)


CAD Download LIGHT Series CAD 3D/2D files


 

rollon logoCorporation

Linear Solutions