slogan Rollon
logo Rollon

MONO RAIL

 

Ball recirculating profiled rails

 

MONO RAIL is a profiled rail for high precision under high loads. Four rows of balls run in the self-lubricated slider. The running surfaces of the sliders and rails are hardened and polished. 

  • Sizes from 15 to 55mm
  • Standard and flat sliders, with and without flanges
  • Different precision and preload classes
  • Also fixing holes from the bottom available
  • Comprehensive range of accessories, e.g. metal wipers or cover strips
Mono Rail Esploso

MINIATURE MONO RAIL models 7, 9, 12 and 15mm widths, particularly noiseless operations

  • Robust, corrosion and dust resistant

  • Particularly quiet running thanks to unique ball channels geometric configuration

  • Four-point contacts for same load capacity in all directions

  • Sliders can be separated from rails without losing balls

  • Long maintenance intervals thanks to sealed lubrication cycle

Linear guides with recirculating balls. Mono Rail is the product family of profile rails for the highest precision at high loads. Through varying slider lengths and designs with and without a flange, the Mono Rail guides are suitable for every application. Large steel balls facilitate high load bearing. The load capacity is equally high in all main directions due to the arrangement of the balls in the X-arrangement. The 2 point contact with the raceways only requires low displacement forces.

Preferred areas of application of linear guides:

  • Automotive technology
  • Medical technology
  • Logistics
  • Packaging machines
  • Packaging machines
  • Special machines
MR Miniature

PDF Download MONO RAIL catalog (pdf)

CAD Download MONO RAIL CAD 3D/2D files

 

PDF Download MONO RAIL MINIATURE cat. (pdf)

CAD Download MONO RAIL MINIATURE CAD 3D/2D

 
rollon logo Corporation

Linear motion components

Rugged linear guides | Telescopic linear bearing | Belt driven linear actuator | Linear guides | Compact linear bearings | Rolled steel guide rails | Curvilinear rails | Drawer slides full and partial extensions | Linear guides with recirculating balls