slogan Rollon
logo Rollon

ONE Series

 

Actuatorline

 

Belt driven linear actuator designed exclusively for Clean Room environments.

INTERNATIONAL PATENT PENDING for Series ONE (CLEANROOM CLASSIFICATION ISO 14644-1)
The ONE Series linear units are tested by the Fraunhofer Institute for Production Technology and Automation and have clean room ISO 14644-1 or FED STD 209E certification.

These linear units are typically used in:

  • Semiconductor manufacturing
  • Pharmaceutical production
  • Biomedical applications
  • Research laboratories
  • Operational areas where contamination would cause production problems or pose a threat to people

This result is achieved by the use of a special protection Belt driven that covers the upper longitudinal opening of the aluminium profile even when the carriages are in motion. By putting around 0.8 bar of low pressure on the end heads the particles generated on the inside are sucked out of the linear unit and conducted outside. This system prevents particles escaping into the immediate environment of the linear unit. The materials from which the components inside the linear unit are made are selected to ensure that as few particles as possible are generated. All the lubricants employed are especially suitable for use in CLEANROOMS or VACUUMS.


PDF Download ONE Series catalog (pdf)


CAD Download ONE Series CAD 3D/2D files


 

rollon logoCorporation

Linear Solutions