slogan Rollon
logo Rollon

SC Series

 

Actuatorline

 

The SC series is specifically designed for vertical motion in gantry applications or in those applications where the aluminum profile must move, while the carriage remains fixed.

Available in three sizes of 65mm, 130mm and 160 mm, it has a self-supporting structure made by a rectangular-section (square-section for SC 65) of extruded and anodized aluminum.

The SC is a very stiff vertical system, guaranteed by the use of two parallel linear guides and four "maintenance-free" caged ball bearing blocks and a very wide driving-Belt driven.

The SC Series has been designed for heavy loads and high cycle applications. It is specifically designed and configured to be compatible and assembled with the ROBOT Series actuators without the need for adaptor plates.


Corrosion-resistant Version

 

With the SC series, corrosion-resistant linear units are available for service in a difficult environment or which can frequently be cleaned. The SC series is employed as a vertical unit in which the aluminium profile forms the moving part and the runner carriage the fixed element of the installation.

In three sizes, 65, 130 and 160 mm, this series offers a special solution for highly-loaded and if required dynamic applications, especially for "z-axes" using generously-proportioned linear guidance with ball cage technology and timing belts.

Anodised aluminium (type Anticorodal 6060 and 6082) forms the basis of the corrosion-resistant version of the SC series, while ball-bearings, ball-races, unions and other components are manufactured in corrosion-resistant steel (AISI 303 and 404C). With the use of these materials, corrosion caused by moisture can be prevented or at least substantially delayed.
Use of the corrosion-resistant series is authorised in both the food processing industry and pharmaceutical manufacturing plant. In general, a surface coating specially approved for the purpose and the use of special lubricants prevent the surroundings being dirtied by the linear units.

Thanks to an integrated relubrication system ("Maintenance-free system") for all corrosion-resistant linear units with either caged ball or spacers (with the exception of "clean-room" applications and applications in which synthetic lubricants are prohibited), manual relubrication of the axles is no longer necessary.

PDF Download SC Series catalog (pdf)


CAD Download SC Series CAD 3D/2D files


 

rollon logoCorporation

Linear Solutions