TELESCOPIC RAILS WITH HIGHEST CAPACITY LOAD
DMS63 SERIES
With DMS63 Telescopic Rail series ROLLON introduces a new linear solution to move very heavy structures maintaining high stiffness.
The strenghtness of the system is guaranteed by sections 63 and 43 rails and by double "C" intermediate element.
It can support extremely heavy loads even with vibrations and for 24 hours a day movements with high stroke frequences.
On request we can provide rails with double direction stroke.
Superficial treatments available are electrolytic zinc coating as per ISO2081 or, if the working environment requires stronger protection, chemical nickel coating.
The DMS63 Series is included in TELESCOPIC RAIL family, available in the new general catalog ROLLON 41-41.
|