ROLLON introduces the new MONO RAIL product family
ROLLON introduces its new 4-rows circular contact ball recirculating linear guides in the MONO RAIL family.
This new family is added to the well-known COMPACT RAIL, TELESCOPIC RAIL, EASY RAIL, UNILINE, ECOLINE, CURVILINE, LIGHT RAIL, X RAIL families, widening again the product range in order to offer 360° solutions to industrial linear motion problems.
As usual in ROLLON, this new family maintains the large reliability characteristics that have always been the Company “trade-mark”.
The new linear guides are available in seven different sizes (from 15mm as far as 55mm), with several precision degrees, with and without flanges, with standard or low profile sliders.
MONO RAIL will be available from stock in Italy, Germany, Holland, Czech Republic, France and Switzerland.

Download MONO RAIL catalog or see single pages on your browser