slogan Rollon
logo Rollon
COMPACT RAIL SERIES 28

Series 18 / Series 43 / Series 63


28mm or 1.10 inches for the mating mounting surface dimension across the backside of the cold-drawn steel rail. This Linear Guide with the induction hardened raceways is offered up to 4.080 meters or 160-5/8" long; beyond this length the rails are completely joinable for very long guidance. This linear guide way is offered with a "T" series master rail that allows for complete lateral stability, as well as a "U" series follower rail that allows for parallel mis-alignment of 1.9 mm or .075 inches. The rail utilizes two types of mounting holes for easy assembly, the TLV style of mounting holes are Countersunk for M5 x 0.8 screws and the TLC style of mounting holes are counterbored for use with the M5 Torx screws supplied with the rails.

282

The sliders used with this size rail include the 3 bearing "N" style slider, the 3, 4 or 5 bearing extended length "N..L", the 3, 4, 5, or 6 bearing "CSW" style sliders, and the 3 or 5 bearing "CDW" style units.
The "NTE28" or "NUE28" cast aluminum bodies have 3 precision rollers running on opposed surfaces, the adjustable center roller sets the preload for the slider. This cast aluminum body has steel inserts for mounting, lateral seals, spring energized scrapers, and a felt wick reservoir good for 2 million cycles between lubrication intervals.
The "NTE28" or "NUE28L" extended length cast aluminum bodies have 3, 4, or 5 precision rollers running on opposed surfaces, the adjustable rollers set the preload for the slider. This cast aluminum body has steel inserts for mounting, lateral seals, spring energized scrapers, and a felt wick reservoir good for 2 million cycles, self-lubricated. The "CSW28" steel body can be supplied with 3, 4, 5, or 6 precision rollers running on opposed surfaces. The steel body design allows for saddle mounting in-line with the mounting of the rails. The slider has stiff steel backed modified polyamide scrapers to protect the ends of the slider from contamination. The "CDW28" steel slider body has the engineered flexibility to use 3, 4, 5 , or 6 precision rollers running on opposed surfaces, the adjustable rollers set the preload for the slider.
The tapped mounting holes are 90 degrees from the rail mounting holes and can be accessed from the top or bottom. The steel backed modified polyamide wipers serve as very aggressive scrappers for dirt and debris.
All the precision rollers are offered with zinc shields that provide labyrinth contamination protection as well as rubber seals to further protect the internal steel ball bearings.

 

These sized series have been widely used throughout assembly and transfer operations, pharmaceutical, packaging, and automotive applications.
This size linear rail and bearing system is generally chosen where a long life, high capacity, low coefficient, and a very small cross-section under 1-1/8 of an inch are needed.

6090

Series 18 / Series 43 / Series 63

CATALOG NAVIGATOR View SERIES 28 in Catalog Navigator


rollon logo

Linear motion components