CURVILINE
Curvilinear rails with constant and variable radius versions
Two different versions with constant or variable radius for applications such as curved machine housings, door systems in trains or boats, customised packaging units.
-
Two rail widths 16 and 23mm
-
Zinc plated rails and sliders as per ISO 2081
-
Strokes over 3,000mm
-
Straight and curved paths in one rail
-
Sliders with four rollers, arranged in pairs, maintain the preload over the whole length of the rail
-
Parts as per drawing, customised for each application
|
|