slogan Rollon
logo Rollon
EASY RAIL FEATURES
AND BENEFITS SUMMARY

THE SOLUTION IS EASY

Simplicity is the distinguishing characteristic of the Easy Rail family of steel linear bearings. Designed to quickly and easily fit into demanding applications, these simple yet durable bearings underline ROLLON's commitment to providing engineers with innovative linear solutions designed to solve real world applications.

The versatile Easy Rail products solve extremely diverse and apparently complex problems of linear motion with ease. They are most suitable for applications requiring a combination of compactness, smooth movement, high load capacity, versatility, and affordability. When reliability is key and ease-of-mounting take precedence over absolute precision, Easy Rail is the ideal linear motion system.

 

2050

The Easy Rail family contains five different sized sections - 22mm, 28mm, 35mm, 43mm, 63mm - all of which offer linear precision of up to 100 microns and load capacities of several thousand pounds per slider. With many different slider lengths available per section, several hundred different combinations of solutions are possible.

The three main components - the hardened rail, the hardened slider, and the ball cage - can be assembled in many different to quickly resolve the needs of most applications, whether they are based on load capacity or on stroke.

Assembled with particular care and attention, these high-quality slides can be mounted quickly and easily allowing notable saving in mounting time.

While the simplicity of these slides may be their most distinguishing characteristic, they have also been designed to offer:

 

1995

COMPACT SOLUTION

The slider always runs inside the hardened steel races of the rail - typical of ROLLON's innovative designs.

 

HIGH STRENGTH

n addition, the raceways of both slider and rail are always hardened to offer high strength solutions. Combined with the hardened ball-bearings, these slides will carry extremely high loads with continual movements.

 

RELIABILITY

The quality of both materials and workmanship allow these linear bearings to offer repeated, continual, inexpensive, and smooth movement even in severe conditions.

The Easy Rail family of products has been used in a wide variety of applications in many industry sectors including:

  • Protective door enclosures

  • Providing the movement in medical machinery such as X-ray tables

  • Single or multiple axis manipulators.

  • Wherever a heavy duty, compact, reliable, and affordable linear bearing is needed, the solution is Easy Rail.

 
2041

CATALOG NAVIGATOR View in Catalog Navigator EASY RAIL

      Series 22 / Series 28 / Series 35 / Series 43 / Series 63


rollon logo

Linear motion components