slogan Rollon
logo Rollon

LIGHT RAIL

 

Light, practical and economical drawer slides

 

Light Rail is a lightweight product line, steel versions, with full or partial extension

  • Locking mechanism in open or closed position in option
  • Various designs, maximum stroke 1,100mm

  • Telescopic extraction up to 105% of the closed slide length

Full and partial extension, lightweight drawer slides. Light Rail is the product family of full and partial extensions in lightweight design. It is used in environments which allow only a low intrinsic weight of the components. Quiet and smooth running is guaranteed even with large loads. All shocks are elastically dampened and thus permanent deformations are avoided. The Light Rail extensions offer high functional reliability and long service life due to self-cleaning of the ball raceways.

Preferred areas of application of lightweight drawer slides:

  • Beverage industry
  • Automotive
  • Construction and machine technology
  • Packaging machines
  • Special machines
  • Railcars
Light Rail Esploso

PDF Download LIGHT RAIL catalog (pdf)

CAD Download LIGHT RAIL CAD 3D/2D files

 

rollon logo

Linear motion components