This slide is a reversed DE, formed by identical fixed and moving members and a square intermediate member.
Even in this case the overall shape of the rail is almost square. The load capacity for loads applied axially is lower. When mounted, this slide offers a single direction stroke equal to slightly more than its closed length.
A double direction stroke is obtainable by removing the endstop screws at the end of each side of the intermediate member. The slide will not disassemble with the removal of these screws due to a system of built-in pins.
Upon request, slides with special length strokes can be ordered.
Special strokes can be up to 130% of the closed length of the slide while still maintaining high load capacities and low deflection. |