Our heaviest duty products the DMS63 telescopic rails are capable of supporting thousands of lbs totally cantilevered at over 7 ft. with minimal or negligible deflection on the tip.
DMS63 are made of one size 63 and one-size 43 rails joined through a massive I-beam. The DMS63 are suitable for the heaviest duty applications (24/7 cycle duty, extreme loads, high reverse frequencies, etc.) |