slogan Rollon
logo Rollon

TELESCOPIC RAIL

DS Series

DE Series/DBN Series/ASN Series/DMS Series/LTF Series


The DS Series telescopic slide is formed by a fixed member and an identical moving member - both with hardened, internal raceways - and an S-shaped intermediate member.

The characteristic S-shaped member gives the slide a very high moment of inertia of mass, which in turn allows the slide to be very thin and yet extremely strong and rigid. This rigidity and high load capacity translates to very low deflection even when the rail is loaded and in a completely open position. This is true for both long and short strokes.

  • The DS series is available in two sizes: size 28 and size 43.
  • The DS series rails have built in catches with rubber endstops that will stop the slide for slow manual movements.
  • The DS series rails are available with single direction or double direction strokes.
2054

Single direction stroke (version "S")

The moving member can extend out of only one side of the slide. It moves slightly more than its total length.

 

Double direction stroke (Version "D")

The moving member can extend out of both sides of the slide. The movement allowed out each side is slightly less than the member's total length. It is important to note that the intermediate member of all "D" version slides can freely move slightly less than half its length in either direction when the slide is closed.

Upon request, slides with special length strokes can be ordered. For single direction stroke versions ("S" versions), special strokes can be up to 130% of the closed length of the slide while still maintaining high load capacities and low deflection.

380

DE Series/DBN Series/ASN Series/DMS Series/LTF Series

CATALOG NAVIGATOR View DS Series in Catalog Navigator


rollon logo

Linear motion components