Belt Driven Actuator with Compact Rail Bearing System
C55
Compact sized Linear Motion Axis with two bearing rails inside!
The C55 Uniline offers moderate speeds of up to 118"/sec. and strokes of over 20 ft. Its strength lays in the formable axial load capacity of 367 lb. and My moment of 580 in-lb. Its two internal TLV18 and ULV18 Compact Rails provide self aligning bearings that will provide longer life and less maintenance for the operator. The rails are placed facing each other to maximize radial load capacities and to keep minimized overall dimension of 2.1" x 2.1"
ROLLON's C55 Uniline actuators demonstrate 21st century linear motion technology with its self aligning bearing system to serve the bio tech and medical industry.
View C55 in Catalog Navigator
|