The H75 Uniline offers 1233 lb. radial load support and linear speeds of up to 275"/s with strokes of over 20 ft. ROLLON's unique Compact Rail design offer two different rail designs TLV43, KLV43 & ULV43 for the H75 family to maximize and individualize the bearing to our customer's application. Our standard H75 Uniline linear bearing offers the U-rail inside. The U-rail and slider allow the units to function and absorb parallelism errors in the mounting structure. The K-Rail offers angular movement of plus and minus 2 degrees for the slider providing misalignment abilities between to structures. This bearing system works well for large dimensional loads and if addition load support is required. The T-rail on the other hand provides a secure fit of the slider inside the rail. The Compact Rail is placed flat against the inside bottom of the extrusion to minimize the overall dimension to 2.9" x 2.9". The H75 extrusion ends are protected by high quality plastic caps.
View H75 in Catalog Navigator
|