slogan Rollon
logo Rollon

X-RAIL

 

Roller linear bearings in stainless or zinc-plated steel

 

X-Rail in stainless steel is corrosion-resistant and insensitive to scratches and shocks. The rollers are lifetime lubricated.

  • Three sizes: 20, 30 and 45mm rail width

  • Standard rail lengths up to 3,120mm, different lengths upon request

  • Low friction coefficient

  • Combination of T and U rails for fixed bearing / loose bearing applications

  • Sliders preload can be easily adjusted

  • The running rollers in the stainless steel version are protected against water by a plastic cover

  • High temperature resistance up to 120°C/250°F

X Rail esploso

- Learn more -

 

PDF Download X-RAIL catalog (pdf)

CAD Download X-RAIL CAD 3D/2D files

CATALOG NAVIGATOR View X-RAIL in Catalog Navigator

 

rollon logo

Linear motion components