|
One Series
Cleanroom linear unit
read more...
|
|
ONE Series linear units have been specially designed for CLEANROOMS.
ONE Series linear units are tested by the Fraunhofer Institute for Production
Technology and Automation and have clean room ISO 14644-1 or FED STD 209E certification.
These linear units are typically used in:
- Semiconductor manufacturing
- Pharmaceutical production
- Biomedical applications
- Research laboratories
- Operational areas where contamination would cause production problems or pose a threat to people
|
 |
Elm Series
Linear units Belt driven
read more...
|
ELM Series: it's highly versatile and, if used with a parallel-kit, it represents the ideal
solution to set up synchronized movement systems.
Available in four sizes from 50 to 110 mm, it has a self-supporting structure made by a square-section of extruded and
anodized aluminum. The thrust force is transmitted by a driving polyurethane Belt driven reinforced with steel wires. The carriage
is running on a linear guide with two "Maintenance-free" caged-balls blocks or on gothic arch bearings that rolls on
grinded and hardened bars.
|
 |
Robot Series
Linear units Belt driven
read more...
|
ROBOT Series: Particularly suited for heavy loads applications, for stressing work cycles and with the possibility of
overhanging or gantry application: these are just some of the main applications that represent the natural working
environment of this Series.
Available in four sizes from 100 to 220 mm, it has a self-supporting structure made by a rectangular-section of extruded
and anodized aluminum. The thrust force is transmitted by a driving polyurethane Belt driven reinforced with steel wires.
|
 |
SC Series
Linear units Belt driven
read more...
|
SC Series: This Series is specifically designed for vertical movement in
gantry applications or in those where the aluminum profile must move, while the carriage remains fixed.
Available in three sizes from 65 to 160 mm, it has a self-supporting structure made by a rectangular-section
(square-section for SC 65) of extruded and anodized aluminum.
|
 |
Eco Series
Linear units Belt driven
read more...
|
ECO Series: low weight, a limited number of components and an extremely attractive
price are the main characteristics of this Series.
Available in three sizes from 60 to 100 mm, it has a self-supporting structure made
by a square-section of extruded and anodized aluminum.
|
 |
Light Series
Linear units Belt driven
read more...
|
LIGHT Series has been designed by searching the maximum simplicity
constructively and effectively, while maintaining high quality standards.
The Series LIGHT is manufactured using self-supporting extruded aluminum
profiles on which are mounted in recirculating ball guides to
high load capacity and caged balls.
The power transmission takes place using polyurethane Belt driven
reinforced with steel and AT pitch polygonal profile.
The adoption of these elements has been a successful product
very good price quality ratio, characterized by
high managerial economies.
|
|
UNILINE
Linear units Belt driven
Read more...
|
Uniline is a family of ready-to-install
linear actuators. It is based on the COMPACT RAIL roller slider system
with an aluminum profile. It is driven by a steel-reinforced
polyurethane Belt driven. Uniline is completely sealed off with longitudinal
seals and brushes at the feed-in and feed-out of the Belt driven.
-
Motor connected with a solid or hollow shaft
-
Strokes up to more than 3,000mm
-
Available sizes from 40x51.5mm to 100x122.5mm
-
Versions available with longer or multiple sliders
|
 |
TH Series
Compact precision linear tables
|
|
|
 |
TK Series
Precision Linear Actuator
|
|
|
 |
T Series
Precision Linear table
|
|
|
 |
TV Series
Precision Linear table
|
|
|