|
EASY MOUNTING
LOWER COSTS
MAINTENANCE FREE
NEW MATERIALS
EXTREME COMPACTNESS, due to roller slider moving inside the C-shaped track-rail

"SELF ALIGNMENT" of two parallel rails, avoiding working on mounting surfaces of the machine and waste of time in alignment activities, with a big money saving!
HIGH SLIDING QUALITY with smooth movements
HIGH SPEED MOVEMENTS: till 9 meters per second!
EXTREMELY LOW NOISE MOVEMENTS
|
With self lubricating system that multiplies 12 times the lubricating interval virtually eliminating, in most part of applications, any maintenance activity.
MAINTENANCE FREE SYSTEM

LONG ALUMINUM SLIDER
with 5 rollers with higher load capacities
Three different shape profiles:
'T', 'U', 'K'

based on a 'C-shaped' track-rail and an internal roller slider

|