Go to website ROLLON:

CATALOG 4141E-G

Download 3D&2D CAD files

...the rail which goes “straight”
to the solution!

ROLLON’s CURVILINE is the cost effective linear solution for applications with linear movement that isn’t always strictly linear. It is a custom solution made according to your application’s needs.

 

The system is composed of one or more sliders and a zinc-plated rail. The sliders have multiple radial ball bearings mounted to them providing the movement and carrying the load.

Two versions are available: one with a constant radius, and one with a variable radius which can be composed of both straight and curved sections.
Each version has its own specific slider which is designed to uniformly follow the rail without modification to its preload. All sliders have radial ball bearings which are lubricated for life and offer long life due to their hardened raceways.

APPLICATION FIELDS

- Packaging Industry
- Railway Industry (internal doors)
- Naval Industry (internal doors)
- Food industry

Subscribe for our website
(registration is compulsory in order to access reserved area)

If you want to unsubscribe

If you already registered
but you don't remember your access
key, enter your
e-mail address:


Contact
ROLLON

SITEMAP