Simplicity is the distinguishing characteristic of this family of steel linear bearings.
Designed to quickly and easily fit into demanding applications, these simple yet durable bearings confirm ROLLONs commitment to offering innovative linear solutions to real world applications.
Main characteristics:
EASY MOUNTING
VERSATILITY AND AFFORDABILITY
COMPACTNESS
TOTAL RELIABILITY
SMOOTH MOVEMENT

|
Three simple components:
fixed track rail, slider and ball cage, give life to a very simple linear bearing, easy to mount on every surface, even if not worked.
Total versatility, due to several hundreds combinations between sliders and track rails that can be obtained and wide range of sections available (from 18 to 63 mm base), with lengths till over 2 meters.
High load capacity, due to induction hardened raceways (over 1 ton per single slider of "35" series, only 130 mm long!), that can carry extremely high loads with continual movements.
Compactness in section, the slider always runs inside the hardened steel races of the rail typical of Rollons innovative products.
High reliability, the quality of both materials and workmanship allow these linear bearings to offer repeated, continual, inexpensive, and smooth movement even in severe conditions.

|