|
ECOLINEs products
have been designed to fit in applications where quality
movement is needed but... high prices are not.
The patented design offers a well-protected, smooth
slide that is easily and quickly mounted.
ECOLINE combines the
quality associated with all of ROLLONs products
with the affordability needed in application sectors
like industrial protective panels, vehicle slides and
machine tool doors.
ECOLINE is the answer
to labor intensive, homemade solutions, cheap bent steel
slides, or expensive, overdesigned round or profiled
shafting.
|
ECOLINE actuators
are the most affordable linear actuators available.
When UNILINE actuators are more than the application
requires and yet homemade solutions dont make
sense, ECOLINEs belt-driven units are the answer.
Well thought out and inexpensive, these actuators allow
designers to simply and reliably automate movements
that do not require excessive precision and rigidity.
The XM version
of ECOLINE, has six radial ball-bearing rollers
running on the specially designed races inside the anodized
aluminum extrusion. A toothed belt connect a pulley
on each end.
Each unit has identical
heads and can therefore be driven from either side.
Drive shaft housings can be metric or standard.
Units can also be equipped with double moving carriages.
|