Not always you are looking for very high capacity loads, in many applications customer requests are less demanding but lighter rails are needed.
To meet these requirements ROLLON introduces the new LIGHT RAIL product family, a complete platform of light telescopic and semi-telescopic rails.


The main characteristic is the big versatility.
Nylon coated steel telescopic slides, ball aluminum or steel telescopic rails, with two to four elements with extraction stroke till 140% of the closed length, rails with latches in opening or closing positions, rails with removable chassis (with consequent easily mounting) are available.
On request also brackets and mounting beams are available.
|