ROLLON introduces its new 4-rows circular contact ball recirculating linear guides in the MONO RAIL family.
This new family is widening again the product range in order to offer 360° solutions to industrial linear motion problems.
As usual in ROLLON, this new family maintains the large reliability characteristics that have always been the Company “trade-mark”.

ROLLON offers MONO RAIL linear guides in seven different sizes, from section 15 mm as far as section 55 mm.
Sliders are available in two different series, depending from main section profile (standard version and low profile version), subdivided in two variants following the slider shape (with and without flanges).
Slider configurations differ in:
- Fixing holes (threaded or cylindrical holes)
- Slider length (normal, long, short).
- Linear precision (normal, high, precision, super-precision, ultra-precision)
- Preload (clearance, no-preload, light-preload, middle-preload, heavy-preload)
Rails and sliders are hardened and ground, moreover every slider mounts a self-lubricating device that, raising lubrication intervals, reduces maintenance costs.
MONO RAIL will be available from stock in Italy, Germany, Holland, Czech Republic, France and Switzerland.