Go to website ROLLON:

PRODUCTS

Every type of rail or linear system must solve the basic problem of linear movement: the need to assure the movement of machine parts with the minimum coefficient of friction and therefore wasting the least amount of energy.
For this reason it is clear that different applications have different characteristics and need different bearings.

Download leaflet DEP14bE (in .pdf format) about product families and application fields.

ROLLON product codes identification

ROLLON has developped nine different product families:

Compact High Performance Rail/slider system based on radial bearing sliders. Silent, fast, and smooth, these products are also easy to mount
 
TELESCOPIC RAIL

Telescopic "drawer slides" in cold-drawn carbon steel with hardened raceways. Capable of long strokes, heavy loads and low deflection

 
UNILINE Compact and fast, these belt driven linear actuators have Compact Rail inside
 
ECO LINE

Economic actuators with six radial ball-bearing rollers running inside one anodized aluminum extrusion

 
EASY RAIL Linear ball-cage bearings in cold-drawn carbon steel with hardened raceways. Versatile and compacti
 

A curvilinear rail with constant or variable radius which can be composed of both straight and curved sections.

 

Nylon coated steel telescopic slides, ball aluminum or steel telescopic rails, all in 'light edition' series

 

Stainless steel cost effective linear bearing for applications where corrosion resistance is most important.

   

4-rows circular contact ball recirculating linear guides.

Subscribe for our website
(registration is compulsory in order to access reserved area)

If you want to unsubscribe

If you already registered
but you don't remember your access
key, enter your
e-mail address:


Contact
ROLLON

SITEMAP