|
ROLLON with the UNILINE family offer an integrated solution (linear bearing, aluminum profile, belt transmission system).
It offers many advantages:
IT'S A COMPLETE SOLUTION
IT'S VERSATILE, many versions also with extra long and with multiple trolleys
IT'S SMART, allowing the designer to spend time elsewhere instead of in details of linear motion
IT'S SAFE, the unit surpass modern safety norms protecting workers from moving parts
IT'S ESTHETICALLY PLEASING
IT'S RAPID in movement and in its delivery to you

|
STRONG POINTS
The utilization of ROLLON Compact Rail and high performance belts inside the unit guarantee the possibility to reach very high speed (till 9 m/s) with no noise.
High number of versions available, sections from 40x40 mm till 100x100 mm, one or more internal or external rails, double or long slider.
Capacity loads, repeatability of positioning at highest level.
Easy junction of internal rails, in order to offer very long units (even more than 10 meters!).
All internal and well protected parts, no pollution guaranteed.
High number of accessories available.

|