Go to website ROLLON:

CATALOG 4141E-F

Download 3D&2D CAD files

X RAIL linear bearings in 2 versions: stainless steel
or zinc plated steel


X RAIL is a simple and cost effective linear bearing for applications where good load capacity and corrosion resistance are most important.

X RAIL is available in two different versions:
X RAIL in stainless steel version (TEX rail, CEX slider)
X RAIL in zinc plated version (TES rail, CES slider)

Both versions are in three different sizes: 20, 30 and 45mm base.

X RAIL in stainless steel version - This series is a simple and cost effective linear bearing for applications where corrosion resistance is most important. The following are the many advantages that the product offers in almost all applications:

- Corrosion resistant even after scratching, etching, and chipping
- Can be used in washdowns
- Resistant to high temperatures and temperature changes
- No coatings that could flake or chip
- Low coefficient of friction
- Ecological and recyclable materials

The contoured rail is made of stainless steel and comes in lengths up to 3 meters (9’10”). The raceways are internal for better protection and compactness.
The rails come with standard mounting holes with a hole pitch of 80 mm (3.15”).
The rollers have double seals (2RS) and are lubricated for life. These rollers have eccentric pivots that allow adjusting the preload when mounted inside the rail.
The rollers are mounted to the slider body in stainless steel, with plastic wipers mounted in order to clean raceways.

X RAIL in zinc plated version - This series is a cost effective linear bearing for applications where good load capacity and simplicity of use are most important.
The following are the many advantages that the product offers in almost all applications:

- extremely cost effective
- low coefficient of friction
- low noise
- resistant to high temperatures and temperature changes


The contoured rail comes in lengths up to 3 meters (9’10”). The raceways are internal for better protection and compactness. The rails come with standard mounting holes with a hole pitch of 80mm (3.15”).
The steel rollers have 2Z sealing and are lubricated for life. These rollers have eccentric pivots that allow adjusting the preload when mounted inside the rail.
The slider body is equipped with plastic wipers mounted in order to clean raceways.

Subscribe for our website
(registration is compulsory in order to access reserved area)

If you want to unsubscribe

If you already registered
but you don't remember your access
key, enter your
e-mail address:


Contact
ROLLON

SITEMAP