Countries
User Area

Modline Z

Vertical axes with belt transmission. It includes axes with pneumatic counter balance.

Linear units with a belt drive specifically dedicated to the use along the Z axis.

The Modline Z family includes axes with pneumatic compensation of the load. The section integrates the pneumatic cylinder and encloses the passage of cables. It requires smaller motors, offering increased performances with savings in cost and energy. 

Our products stand out for their:

  • high quality and competitive performances
  • no play transmissions achieved by high torque couplings
  • beams with transversal stiffening ribs and preset for threads on profile ends
  • accurate scaling with reduced maintenance the most complete range of accessories 
Reference Family
Product zcs
Section Balls
Rollers
Driving Toothed belt
Screw
Rack and pinion
Anticorrosion
Protection
Size 60-90-100-170-220
Max. load capacity per carriage [N] Fx 6000
Fy 10400
Fz 12000
Max. static moment per carriage [Nm] Mx 810
My 2940
Mz 4560
Maximum speed [m/s] 4
Maximum acceleration [m/s2] 25
Repeatability accuracy [mm] ± 0.1
Ma. Travel or stroke (per system) [mm] 11305
The information shown must be verified for the specific application.
For a complete view of technical data, please consult our catalogs on www.rollon.com.
* Longer stroke is available for jointed version.
Reference Family
Product zcr
Section Balls
Rollers
Driving Toothed belt
Screw
Rack and pinion
Anticorrosion
Protection
Size 60-90-100-170-180-220
Max. load capacity per carriage [N] Fx 6000
Fy 7620
Fz 9500
Max. static moment per carriage [Nm] Mx 440
My 1900
Mz 1485
Maximum speed [m/s] 4
Maximum acceleration [m/s2] 25
Repeatability accuracy [mm] ± 0.1
Ma. Travel or stroke (per system) [mm] 11300
The information shown must be verified for the specific application.
For a complete view of technical data, please consult our catalogs on www.rollon.com.
* Longer stroke is available for jointed version.
Reference Family
Product zmc
Section Balls
Rollers
Driving Toothed belt
Screw
Rack and pinion
Anticorrosion
Protection
Size 105
Max. load capacity per carriage [N] Fx 250
Fy 4500
Fz 4500
Max. static moment per carriage [Nm] Mx 260
My 700
Mz 700
Maximum speed [m/s] 4
Maximum acceleration [m/s2] 25
Repeatability accuracy [mm] ± 0.1
Ma. Travel or stroke (per system) [mm] 2000
The information shown must be verified for the specific application.
For a complete view of technical data, please consult our catalogs on www.rollon.com.
* Longer stroke is available for jointed version.

Linear units specifically dedicated to the use along the Z axis.

A system for the pneumatic compensation of the load is available. Rollon’s extruded and anodised profiles, made of hardened and tempered aluminum alloy Al Mg Si 0.5, quality F25, Rm 245 N/mm2, tolerance according to UNI EN 755-9 and EN 12020-2.

Toothed belt driven.

Maximum speed: 4 m/s.

Maximum acceleration: 25 m/s2.

Maximum repeatability: ±0,1 mm.

Maximum useful stroke length (for single system): 11.305 mm (longer lengths can be obtained with jointed versions). 

 

Do you have a question about Modline Z?

We would be happy to help.

    the processing of my personal information

    * Mandatory fields