Telescopic actuator with a synchronized toothed belt system for effective linear movement and minimal overall dimensions. Horizontal configuration.

Download

Download

Products

Telescopic Actuator - Horizontal

Telescopic actuator with a synchronized toothed belt system for effective linear movement and minimal overall dimensions. Horizontal configuration.

Key features:

  • Optimization of the process thanks to double stroke
  • Synchronized belt system allows an optimized extension
  • High dynamics thank to the multiplication of speed of each level
  • Connectable with vertical linear axes
  • Light and stiff aluminum beams allow higher dynamics
  • Compact and space saving thanks to 3 or 4 stages solutions

Product Description

Telescopic actuator with a synchronized toothed belt system for effective linear movement and minimal overall dimensions. 
Horizontally mounted, it is mainly used to feed presses installed in series. It extends in both directions, feeding a press in one direction, closing, then feeding another in the other direction. The closed actuator does not occupy space in the two presses, making it possible to feed both with a single system.

LOAD CAPACITY ACCORDING TO DYNAMICS

Reported data must be verified according to the application. Please get in touch with our technical department for more information.

Key Features

Optimization of the process thanks to double stroke

Synchronized belt system allows an optimized extension

High dynamics thank to the multiplication of speed of each level

Connectable with vertical linear axes

Light and stiff aluminum beams allow higher dynamics

Compact and space saving thanks to 3 or 4 stages solutions

Applications

Interpress actuator

Press feeding with telescopic actuator