Telerace

Telescopic guides with ball bearings

Key features:

  • Ideal for automated operations with high dynamics and continuous working cycles
  • Optimal reliability in dirty environments
  • Suitable for vertical and variable strokes
  • Long lifetime with induction hardening or Rollon-Nox hardening treatment
  • Anti-corrosion with different treatments and stainless-steel version available
  • Unique features: self-alignment and stroke customization
  • Low opening and closing force combined with smooth movement with low friction
  • Available with double row ball bearings and induction hardened raceways for higher load capacity and longer lifetime

Product Description

The Telerace family is composed of telescopic rails with ball bearings. These rolling elements make the telescopic rails less sensitive to high dynamics or shifting working cycles that are typical of automation. Telerace rails are therefore ideal for automated applications where high number of cycles, long service requirements and low maintenance are essentials. In addition, the absence of the ball cage contributes to make Telerace the ideal choice for vertical or variable stroke applications and whenever the rail must function in presence of dirt and debris.

The rails come in six series. Each one is designed and equipped to meet specific requirements not only in terms of loads, lifetime, and environment but also regarding project simplification and modularity of the solution.

 

 TLR…P and TLQ…P  Plus

Telescopic rails with double row ball bearings with high load capacity, low deflection in extended state and a smooth motion without clearance. Size 18 is hardened with Rollon-Nox nitriding and oxidation process that provides it with a fine black color. Size 28 and 43 have induction hardened and fine ground raceways with different anticorrosion treatments available.

 Unique features:

  • TLR…AP: special self-aligning version for compensating minor misalignments of the structure.
  • TLQ…P: it is possible to customize the stroke by adjusting the distance between the sliders in the rail.

 

TLN…P and TQN…P

Telescopic rails with single row ball bearings. They are hardened with Rollon-Nox nitriding and black oxidation process and designed to achieve excellent smooth movement, high load capacity and low deflection while maintaining a cost-effective structure.

 Unique features:

  • TQN…P: it is possible to customize the stroke by adjusting the distance between the sliders in the rail.

 

TLAX and TQAX

Telescopic rails made of stainless steel AISI 304 with AISI 440 hardened steel ball bearing rollers with 2RS seals and lubricated for life with grease for longevity and low temperature applications. They are ideal for medical, pharmaceutical, chemical, medical industries or marine environment. For very severe environmental conditions, they can be supplied in electro-polished version for a further improved corrosion resistance.

 Unique features:

  • TQAX: it is possible to customize the stroke by adjusting the distance between the sliders in the rail.

Key Features

 

 

Telescopic guides with rollers Telerace - TLAX/TQAX

Ideal for automated operations with high dynamics and continuous working cycles

Telescopic guides with rollers Telerace - TLAX/TQAX

Optimal reliability in dirty environments

Telescopic guides with rollers Telerace - TLAX/TQAX

Suitable for vertical and variable strokes

Telescopic guides with rollers Telerace - TLAX/TQAX

Long lifetime with induction hardening or Rollon-Nox hardening treatment

Telescopic guides with rollers Telerace - TLAX/TQAX

Anti-corrosion with different treatments and stainless-steel version available

Telescopic guides with rollers Telerace - TLAX/TQAX

Unique features: self-alignment and stroke customization

Telescopic guides with rollers Telerace - TLAX/TQAX

Low opening and closing force combined with smooth movement with low friction

Telescopic guides with rollers Telerace - TLAX/TQAX

Available with double row ball bearings and induction hardened raceways for higher load capacity and longer lifetime

Technical features

TLR-TLQ series Plus
  • Available sizes: 18, 28, 43mm
  • Extremely hard
  • Resistant to high loads
  • Very long life

 

TLN-TQN / TLAX-TQAX series
  • Available sizes: 30, 40mm (26, 40mm for TLAX and TQAX)
  • Very hard material
  • Resistant to loads
  • Long life with no wear
  • Available in the STAINLESS steel AISI304 (TLAX and TQAX Series)