Smart System

High performance, simple linear units with steel re-enforced driving belt

Key features:

  • High dynamics: V=4 m/s, A= 50 m/s2
  • Available with fixed carriage and movable profile for Z axis solutions
  • High load capacity with recirculating ball guides
  • Simple structure for effective cost
  • High repeatability accuracy: ±0,05 mm

Product Description

The SMART SYSTEM linear actuators feature a self-sustaining anodized aluminum frame and steel re-enforced driving belt. This is a series of highly cost effective linear units, featuring high performance combined with a carefully planned simple construction.

  • High load capacity
  • High speeds and accelerations
  • High admissible tipping moments
  • Low friction
  • Low noise

The SMART SYSTEM series consists of 3 distinct products with different features: E-SMART, R-SMART, S-SMART.

SMART SYSTEM – E-SMART
The E-SMART series linear units have an extruded and anodized aluminum self-sustaining structure with a profile available in four sizes from 30 to 100mm. Transmission with polyurethane steel re-enforced driving belt and features a single-rail with one or more recirculating ball bearing runner blocks.

SMART SYSTEM – R-SMART
The R-SMART series linear units are particularly suitable for heavy loads, pulling and pushing very heavy weights, demanding work cycles, possible cantilever or gantry mounting, and operation in industrial automated lines.

Extruded and anodized aluminum self-sustaining structure with a rectangular section, available in three sizes, from 120 to 220mm. Transmission with polyurethane steel re-enforced driving belt and features a single-rail with one or more recirculating ball bearing runner blocks. Also available with multiple sliders to further improve load capacity.

These units are best used in applications requiring very heavy loads in extremely confined spaces, and where machines cannot be stopped to carry out ordinary system maintenance.

SMART SYSTEM – S-SMART
The S-SMART series linear units were designed to meet the vertical motion requirements in gantry application or for applications where the aluminum profile must be moving and the carriage must be fixed.

The self-sustaining extruded and anodized aluminum structure, available in three sizes with 50 to 80mm sections is a rigid system, is ideal to make a “Z” axis by using a linear guide rail.

In addition, the S-SMART series has been specifically designed and configured to be assembled with the R-SMART series by using a simple bracket.

Main fields of application for Smart System linear units:

  • Automation
  • Packaging
  • Food & Beverage

Key Features

Belt linear actuators, simple linear actuators, cheap linear actuators, smart system, rollon, smart system elmore

High dynamics: V=4 m/s, A= 50 m/s2

Belt linear actuators, simple linear actuators, cheap linear actuators, smart system, rollon, smart system elmore

Available with fixed carriage and movable profile for Z axis solutions

Belt linear actuators, simple linear actuators, cheap linear actuators, smart system, rollon, smart system elmore

High load capacity with recirculating ball guides

Belt linear actuators, simple linear actuators, cheap linear actuators, smart system, rollon, smart system elmore

Simple structure for effective cost

Belt linear actuators, simple linear actuators, cheap linear actuators, smart system, rollon, smart system elmore

High repeatability accuracy: ±0,05 mm

Technical features

  • Available sizes for linear actuators:
    • E-SMART 30-50-80-100
    • S-SMART 50-65-80
    • R-SMART 120-160-220
  • Aluminum alloy 6060 profile (E-SMART and R-SMART can provide longer strokes for jointed versions)
  • Max. stroke: 6.000 mm
  • Max. speed: 4 m/s
  • Max. acceleration: 50 m/s2
  • Repeat accuracy: 0,1 mm 

Applications

Miniload stacker crane

Water bundle