High load capacity
Payloads from 10 to 2000 Kg

Multiple independent carriages
The rack and pinion driving system allows to have multiple independent carriages.

Wide range of profiles
The aluminum profiles are available in different sizes:
118 – 140 – 170 – 200 – 220 – 230 – 280 – 360 (mm)

Different motion systems
Tecline actuators are available with different motion systems:
• recirculating ball guides
• prismatic roller bearings

Suitable for very long strokes thanks to rack and pinion driving system

Optimal reliability in dirty environments
Find out the technical details and
select your Tecline.
Product | Linear Motion System | Driving | Protection | Load capacity [n] | Max. Speed [m/s] | Max. Acceleration [m/s2] | Repeatability Accuracy [mm] | |
---|---|---|---|---|---|---|---|---|
PAR |
BALLS/ROLLERS |
TOOTHED BELT/RACK AND PINION |
10989 |
4 |
10 |
± 0.05 |
||
PAS |
BALLS/ROLLERS |
TOOTHED |
10989 |
4 |
10 |
± 0.05 |

Where’s your challenge?
- All
- Industrial Machines
- Railway
- Packaging and Logistics
- Aerospace
- Building and Furniture
- Special Vehicles
- Medical
Ask Rollon
Our Experts can solve your challenges