Eco System

Versatile linear unit

Versatile belt driven linear motion units.

Linear actuators made of a self-sustaining extruded aluminum frame and driven by a polyurethane belt with AT
metric profile steel inserts.

High dynamics: V= 15m/s, A=10m/s2

High Dynamics

• Speed up to 5 m/s
• Acceleration up to 50 m/s²
Versatile belt driven linear actuators
Versatile belt driven linear actuators
icon cost

Cost effective

The simple structure of Eco System actuators makes them
an efficient cost effective solution.

Lightweight

Thanks to the aluminum profile and
to the simple structure of the design.
Versatile belt driven linear actuators
icon high repeatability

High repeatability and accuracy

Eco System actuators have a repeatability
accuracy of ±0,05 mm

 

Versatile belt driven linear actuators

Find out the technical details and
select your Eco System actuator.

ProductLinear Motion SystemDrivingProtectionLoad capacity [n]Max. Speed [m/s]Max. Acceleration [m/s2]Repeatability Accuracy [mm]
ECO
BALLS/ROLLERS
TOOTHED BELT
SEMI-PROTECTED
4565
5
50
± 0.05

Where’s your challenge?

  • All
  • Industrial Machines
  • Railway
  • Packaging and Logistics
  • Aerospace
  • Building and Furniture
  • Special Vehicles
  • Medical

Ask Rollon

Our Experts can solve your challenges

Select your country

Ask Rollon

Our Experts can solve your challenges