Safety options
Telescopic Rail guides feature a full range of:
• locking systems
• damping systems

Low deflection
Extremely sturdy profiles can extract heavy loads with minimum
deflection [up to 200% of the length of
the guide in closed position.]



Lightweight construction
Several series of Hegra Rail telescopic guides are
available in aluminum, for a light weight.

High load capacity
Up to 2.000 Kg. per pair of guides


Overextraction up to 200%

Anticorrosion
Find out the technical details and
select your Hegra Rail.
Product | Section | Hardened | Extraction | Rigidity | Material | Rolling Elements | Load capacity [n] | |
---|---|---|---|---|---|---|---|---|
HTT |
![]() |
![]() |
![]() ![]() ![]() |
STEEL / STAINLESS STEEL / ALUMINIUM |
BALLS |
2900 |
||
HVC |
![]() |
![]() |
![]() |
STEEL / STAINLESS STEEL |
BALLS |
3300 |
||
H1C |
![]() |
![]() |
![]() |
STEEL |
BALLS |
1350 |
||
H1T |
![]() |
![]() |
![]() ![]() |
STEEL / STAINLESS STEEL / ALUMINIUM |
BALLS |
7500 |
||
H2H |
![]() |
![]() |
![]() ![]() |
STEEL / STAINLESS STEEL / ALUMINIUM |
BALLS |
ON REQUEST |
||
LTH |
![]() |
![]() |
![]() ![]() |
STEEL |
BALLS |
3346 |
||
HGT |
![]() |
![]() |
![]() ![]() ![]() |
STEEL / STAINLESS STEEL / ALUMINIUM |
BALLS |
20000 |
||
LTF |
![]() |
![]() |
![]() |
STEEL |
BALLS |
1296 |
||
HGS |
![]() |
![]() |
![]() ![]() ![]() |
STEEL / STAINLESS STEEL / ALUMINIUM |
BALLS |
1400 |

Where’s your challenge?
- All
- Industrial Machines
- Railway
- Packaging and Logistics
- Aerospace
- Building and Furniture
- Special Vehicles
- Medical
Ask Rollon
Our Experts can solve your challenges