Versatile for
multiple configurations
The original shape of the FXRG guide
features 3 raceways arranged at 90°.
Self-aligning system
• axial ±1 mm
• rotational ±5°
Simple mounting
Using single or multiple parallel guides
allows users to achieve several combinations.
High load capacity
Thanks to double row bearings
mounted on the sliders.
Resistant to wear
Find out the technical details and
select your O-Rail.
Where’s your challenge?
- すべて
- 医療機器
- 産業機械
- 鉄道
- 梱包、物流
- 航空
- 建築
- 特殊車両