Available Versions
Download Catalogue
Download 3D Models
Ask Rollon

Plus System

The highest level of protection

High performance linear units with steel re-enforced
driving belt transmissions.

Exceptionally sturdy and high performance actuators in terms of load, moment control, speed and acceleration.

Select your Plus System

 

High protection for dirty environments

A polyurethane sealing strip ensures complete protection of the belt drive and linear guide system against dust, dirt, chips, liquids and other contaminants.

High working cycles

The thrust force is transmitted by a steel reinforced, polyurethane belt drive. The moving carriage is precisely guided and supported by a linear guide system or optional cam roller system.

High Dynamics

  • Speed up to 5 m/s
  • Acceleration up to 50 m/s2

Vertical dedicated solution available

SC is the ideal solution for vertical movements:

  • fixed carriage and movable profile
  • omega belt system
High repeatability accuracy: ±0,05 mm

High repeatability accuracy: ±0,05 mm

anti corrosion

Anti-corrosion version available with stainless steel components

Find out the technical details and
select your Plus System actuator.

Plus System ROBOT

Rigid and "self-supported" linear unit
100130160220

Plus System ELM

Compact linear unit for polluted environment
506580110

Plus System ELM CR

Most protected, compact linear actuator of the ROLLON range for humid environment
506580110

Plus System ROBOT CR

Rigid and self-supporting "anti-corrosion" linear unit
100130160220

Where’s your challenge?

  • All
  • Industrial Machines
  • Railway
  • Packaging and Logistics
  • Aerospace
  • Building and Furniture
  • Special Vehicles
  • Medical

Ask Rollon

Our Experts can solve your challenges

Select your country

Ask Rollon

Our Experts can solve your challenges