Plus System

The highest level of protection

High performance linear units with steel re-enforced
driving belt transmissions.

Exceptionally sturdy and high performance actuators in terms of load, moment control, speed and acceleration.

High protection for dirty environments

A polyurethane sealing strip ensures complete protection of the belt drive and linear guide system against dust, dirt, chips, liquids and other contaminants.

High working cycles

The thrust force is transmitted by a steel reinforced, polyurethane belt drive. The moving carriage is precisely guided and supported by a linear guide system or optional cam roller system.

High Dynamics

  • Speed up to 5 m/s
  • Acceleration up to 50 m/s2

Vertical dedicated solution available

SC is the ideal solution for vertical movements:

  • fixed carriage and movable profile
  • omega belt system
High repeatability accuracy: ±0,05 mm

High repeatability accuracy: ±0,05 mm

anti corrosion

Anti-corrosion version available with stainless steel components

Find out the technical details and
select your Plus System actuator.

ProductLinear Motion SystemDrivingProtectionLoad capacity [n]Max. Speed [m/s]Max. Acceleration [m/s2]Repeatability Accuracy [mm]
ELM
BALLS
TOOTHED BELT
PROTECTED
4980
5
50
± 0.05
ROBOT
BALLS
TOOTHED BELT
PROTECTED
9545
5
50
± 0.05
SC
BALLS
TOOTHED BELT
SEMI-PROTECTED
5810
5
50
± 0.05

Where’s your challenge?

  • All
  • Industrial Machines
  • Railway
  • Packaging and Logistics
  • Aerospace
  • Building and Furniture
  • Special Vehicles
  • Medical

Ask Rollon

Our Experts can solve your challenges

Select your country

Ask Rollon

Our Experts can solve your challenges