Precision System

For highest precision

High precision ball screw driven linear units

3 different product series with repeatability up to 5 µm

High repeatability accuracy: ±0,05 mm

High repeatability and accuracy

Smart System actuators have a
repeatability accuracy of ±0,005 mm
Precision System
Precision System
Long life

Simple and safe maintenance

Thanks to separate lubrication
for ball screw drive and guides
Icon space saving

Space saving

The incredibly compact structure of Precision System actuators makes them
the ideal solution for applications where space is fundamental.
Precision System
icon high protection

High protection for dirty environments

Find out the technical details and
select your Precision System.

ProductLinear Motion SystemDrivingProtectionLoad capacity [n]Max. Speed [m/s]Max. Acceleration [m/s2]Repeatability Accuracy [mm]
TH
BALLS
BALL SCREW
SEMI-PROTECTED
32600
2
± 0,005
TT
BALLS
BALL SCREW
SEMI-PROTECTED
30500
2,5
± 0,005
TV
BALLS
BALL SCREW
SEMI-PROTECTED
11538
2,5
± 0,01
TVS
BALLS
BALL SCREW
SEMI-PROTECTED
66300
1
5
± 0,02

Where’s your challenge?

  • All
  • Industrial Machines
  • Railway
  • Packaging and Logistics
  • Aerospace
  • Building and Furniture
  • Special Vehicles
  • Medical

Ask Rollon

Our Experts can solve your challenges

Select your country

Ask Rollon

Our Experts can solve your challenges